NXP Reader Library  v17.1.0.2535

Definitions for Combined Write Plain data in response. To be used with SAM_CombinedWriteMFP interface. More...

Collaboration diagram for WriteMode:

Macros

#define PHHAL_HW_SAM_OPTION_COMBINED_WRITE_RETURN_PLAIN   0x00U
 Option macro to return the plain data in response.
 
#define PHHAL_HW_SAM_OPTION_COMBINED_WRITE_SKIP_PLAIN   0x02U
 Option macro to skip the plain data in response.
 

Detailed Description

Definitions for Combined Write Plain data in response. To be used with SAM_CombinedWriteMFP interface.