NXP Reader Library  v17.1.0.2535

Definitions for disabling Crypto functionalities. To be used with SAM_DisableCrypto interface. More...

Collaboration diagram for DisableCrypto:

Macros

#define PHHAL_HW_SAM_CMD_SAM_DISABLE_CRYPTO_NO_CHANGE   0x0000U
 Option mask for Disable Crypto with no change for programming mask bit.
 
#define PHHAL_HW_SAM_CMD_SAM_DISABLE_CRYPTO_DES_PICC_CHANGE_KEY   0x0800U
 Option mask for Disable Crypto to disable DESFire Key change.
 
#define PHHAL_HW_SAM_CMD_SAM_DISABLE_CRYPTO_DECRYPTION   0x1000U
 Option mask for Disable Crypto to disable the decryption of data.
 
#define PHHAL_HW_SAM_CMD_SAM_DISABLE_CRYPTO_ENCRYPTION   0x2000U
 Option mask for Disable Crypto to disable encryption of data.
 
#define PHHAL_HW_SAM_CMD_SAM_DISABLE_CRYPTO_MAC_VERIFICATION   0x4000U
 Option mask for Disable Crypto to disable verification of MAC.
 
#define PHHAL_HW_SAM_CMD_SAM_DISABLE_CRYPTO_MAC_GENERATION   0x8000U
 Option mask for Disable Crypto to disable generation of MAC.
 

Detailed Description

Definitions for disabling Crypto functionalities. To be used with SAM_DisableCrypto interface.