NXP Reader Library  v17.1.0.2535

Definitions for Load Initialization Vector. To be used with SAM_LoadInitVector interface. More...

Collaboration diagram for LoadIV:

Macros

#define PHHAL_HW_SAM_CMD_SAM_LOAD_IV_MODE_SET_IV   0x00U
 Option mask for Load Init Vector to set the IV.
 
#define PHHAL_HW_SAM_CMD_SAM_LOAD_IV_MODE_SET_LRP_ENC_CTR   0x01U
 Option mask for Load Init Vector to set the LRP_EncCtr.
 

Detailed Description

Definitions for Load Initialization Vector. To be used with SAM_LoadInitVector interface.