NXP Reader Library  v17.1.0.2535

To be used with SAM_SetConfiguration interface, bOption parameter. More...

Collaboration diagram for Configuration:

Macros

#define PHHAL_HW_SAM_CMD_SAM_SET_CONFIGURATION_HISTORICAL_BYTES   0x00U
 Option mask for exchanging the historical bytes.
 
#define PHHAL_HW_SAM_CMD_SAM_SET_CONFIGURATION_READER_IC_CONFIG   0x01U
 Option mask for exchanging the reader IC configuration.
 
#define PHHAL_HW_SAM_CMD_SAM_SET_CONFIGURATION_I2C_CLOCK_SPEED   0x02U
 Option mask for exchanging the I2C processing clock speed configuration.
 
#define PHHAL_HW_SAM_CMD_SAM_SET_CONFIGURATION_FULL_ATR   0x04U
 Option mask for exchanging the Full ATR configuration.
 

Detailed Description

To be used with SAM_SetConfiguration interface, bOption parameter.