To be used with SAM_SetConfiguration interface, pData parameter for bOption = I2C processing clock speed. More...

Macros | |
| #define | PHHAL_HW_SAM_CMD_SAM_I2C_CLOCK_SPEED_0_5_MHZ 0x04U |
| Option mask I2C processing clock speed as 0.5 MHz. | |
| #define | PHHAL_HW_SAM_CMD_SAM_I2C_CLOCK_SPEED_1_MHZ 0x05U |
| Option mask I2C processing clock speed as 1 MHz. | |
| #define | PHHAL_HW_SAM_CMD_SAM_I2C_CLOCK_SPEED_2_MHZ 0x06U |
| Option mask I2C processing clock speed as 2 MHz. | |
| #define | PHHAL_HW_SAM_CMD_SAM_I2C_CLOCK_SPEED_3_MHZ 0x07U |
| Option mask I2C processing clock speed as 3 MHz. | |
| #define | PHHAL_HW_SAM_CMD_SAM_I2C_CLOCK_SPEED_4_MHZ 0x08U |
| Option mask I2C processing clock speed as 4 MHz. | |
| #define | PHHAL_HW_SAM_CMD_SAM_I2C_CLOCK_SPEED_6_MHZ 0x09U |
| Option mask I2C processing clock speed as 6 MHz. | |
| #define | PHHAL_HW_SAM_CMD_SAM_I2C_CLOCK_SPEED_8_MHZ 0x0AU |
| Option mask I2C processing clock speed as 8 MHz. | |
| #define | PHHAL_HW_SAM_CMD_SAM_I2C_CLOCK_SPEED_12_MHZ 0x0BU |
| Option mask I2C processing clock speed as 12 MHz (Default). | |
| #define | PHHAL_HW_SAM_CMD_SAM_I2C_CLOCK_SPEED_16_MHZ 0x0CU |
| Option mask I2C processing clock speed as 16 MHz. | |
| #define | PHHAL_HW_SAM_CMD_SAM_I2C_CLOCK_SPEED_FREE_RUN 0x0FU |
| Option mask I2C processing clock speed as free running mode. | |
To be used with SAM_SetConfiguration interface, pData parameter for bOption = I2C processing clock speed.