NXP Reader Library  v17.1.0.2535

To be used with SAM_SetConfiguration interface, pData parameter for bOption = Reader IC configuration. More...

Collaboration diagram for ReaderIC:

Macros

#define PHHAL_HW_SAM_CMD_SAM_READER_IC_CONFIG_RC512   0x01U
 Option mask for exchanging the reader IC configuration as RC512.
 
#define PHHAL_HW_SAM_CMD_SAM_READER_IC_CONFIG_RC523   0x02U
 Option mask for exchanging the reader IC configuration as RC523 (Default).
 
#define PHHAL_HW_SAM_CMD_SAM_READER_IC_CONFIG_RC663   0x03U
 Option mask for exchanging the reader IC configuration as RC663.
 

Detailed Description

To be used with SAM_SetConfiguration interface, pData parameter for bOption = Reader IC configuration.