NXP Reader Library  v17.1.0.2535

Definitions for Data to be written. To be used with MF_Write interface. More...

Collaboration diagram for MFWrite:

Macros

#define PHHAL_HW_SAM_CMD_MF_WRITE_PLAIN   0x00
 Option mask for writing data to MIFARE Ultralight in Plain compatible write (16 byte data blocks).
 
#define PHHAL_HW_SAM_CMD_MF_WRITE_ULTRALIGHT   0x01
 Option mask for writing data to MIFARE Ultralight product (4 byte data block).
 

Detailed Description

Definitions for Data to be written. To be used with MF_Write interface.