NXP Reader Library  v17.1.0.2535

Definitions for SAM commands used for Virtual Card and ProximityCheck communication in X Mode. More...

Collaboration diagram for Defines:

Modules

 CommandCodes
 Definitions for Instruction codes.
 
 Select
 Definitions for VCASelect command variants. To be used with VCA_Select interface.
 
 Format
 Definitions for command format (ISO7816-4 mode) to be used for Proximity Check command. To be used with VCA_ProximityCheck interface.
 
 Processing
 Definitions for VerifyPC processing to be used for Proximity Check command. To be used with VCA_ProximityCheck interface.
 

Detailed Description

Definitions for SAM commands used for Virtual Card and ProximityCheck communication in X Mode.