NXP Reader Library  v17.1.0.2535

Definitions for command format (ISO7816-4 mode) to be used for Proximity Check command. To be used with VCA_ProximityCheck interface. More...

Collaboration diagram for Format:

Macros

#define PHHAL_HW_SAM_CMD_PC_NATIVE_FORMAT   0x00U
 Option mask to perform Proximity Check in native format.
 
#define PHHAL_HW_SAM_CMD_PC_WRAPPED_FORMAT   0x04U
 Option mask to perform Proximity Check in Iso7816-4 wrapped format.
 

Detailed Description

Definitions for command format (ISO7816-4 mode) to be used for Proximity Check command. To be used with VCA_ProximityCheck interface.