NXP Reader Library  v17.1.0.2535

Definitions for VerifyPC processing to be used for Proximity Check command. To be used with VCA_ProximityCheck interface. More...

Collaboration diagram for Processing:

Macros

#define PHHAL_HW_SAM_CMD_PC_NORMAL_PROCESSING   0x00U
 Option mask to perform Normal VerifyPC processing.
 
#define PHHAL_HW_SAM_CMD_PC_RANDOM_PROCESSING   0x02U
 Option mask to perform Random VerifyPC processing.
 

Detailed Description

Definitions for VerifyPC processing to be used for Proximity Check command. To be used with VCA_ProximityCheck interface.