Macro Definitions used for Host communication mode. More...

Macros | |
| #define | PHHAL_HW_SAM_HC_AV3_MODE 0x03U |
| Sam AV3 hardware is used with SAM in Un-Activated or Activated state. | |
| #define | PHHAL_HW_SAM_HC_AV4_MODE 0x04U |
| Sam AV4 hardware is used with SAM in Un-Activated or Activated state. | |
Macro Definitions used for Host communication mode.