NXP Reader Library  v17.1.0.2535

Macro Definitions used Transmit and Response buffer reserved length. More...

Collaboration diagram for Reserved Length:

Macros

#define PHHAL_HW_SAM_RESERVED_TX_BUFFER_LEN   6U
 Amount of needed and reserved memory for the protocol overhead.
 
#define PHHAL_HW_SAM_RESERVED_RX_BUFFER_LEN   2U
 Amount of needed and reserved memory for the protocol overhead.
 
#define PHHAL_HW_SAM_ISO7816_EXCHANGE_RESPONSE_MAX   0xF8U
 Max Length of Transparent Exchange Response.
 

Detailed Description

Macro Definitions used Transmit and Response buffer reserved length.