Register definitions for Rc523. More...

Register definitions of Page 1 | |
| #define | PHHAL_HW_SAM_RC523_REG_MODE 0x11U |
| Mode register. More... | |
| #define | PHHAL_HW_SAM_RC523_REG_TXMODE 0x12U |
| TxMode register. More... | |
| #define | PHHAL_HW_SAM_RC523_REG_RXMODE 0x13U |
| RxMode register. More... | |
| #define | PHHAL_HW_SAM_RC523_REG_TXCONTROL 0x14U |
| TxControl register. More... | |
| #define | PHHAL_HW_SAM_RC523_REG_TXASK 0x15U |
| TxAsk register. More... | |
| #define | PHHAL_HW_SAM_RC523_REG_TXSEL 0x16U |
| TxSel register. More... | |
| #define | PHHAL_HW_SAM_RC523_REG_RXSEL 0x17U |
| RxSel register. More... | |
| #define | PHHAL_HW_SAM_RC523_REG_RXTHRESHOLD 0x18U |
| RxThreshold register. More... | |
| #define | PHHAL_HW_SAM_RC523_REG_DEMOD 0x19U |
| Demod register. More... | |
| #define | PHHAL_HW_SAM_RC523_REG_MFTX 0x1CU |
| MfTx register. More... | |
| #define | PHHAL_HW_SAM_RC523_REG_MFRX 0x1DU |
| MfRx register. More... | |
| #define | PHHAL_HW_SAM_RC523_REG_TYPEB 0x1EU |
| TypeB register. More... | |
| #define | PHHAL_HW_SAM_RC523_REG_SERIALSPEED 0x1FU |
| SerialSpeed register. More... | |
Register definitions of Page 3 | |
| #define | PHHAL_HW_SAM_RC523_REG_TESTSEL1 0x31U |
| Test register. | |
| #define | PHHAL_HW_SAM_RC523_REG_TESTSEL2 0x32U |
| Test register. | |
| #define | PHHAL_HW_SAM_RC523_REG_TESTPINEN 0x33U |
| Test register. | |
| #define | PHHAL_HW_SAM_RC523_REG_TESTPINVALUE 0x34U |
| Test register. | |
| #define | PHHAL_HW_SAM_RC523_REG_TESTBUS 0x35U |
| Test register . | |
| #define | PHHAL_HW_SAM_RC523_REG_AUTOTEST 0x36U |
| Test register. | |
| #define | PHHAL_HW_SAM_RC523_REG_VERSION 0x37U |
| Contains the product number and the version. | |
| #define | PHHAL_HW_SAM_RC523_REG_ANALOGTEST 0x38U |
| Test register. | |
| #define | PHHAL_HW_SAM_RC523_REG_TESTDAC1 0x39U |
| Test register. | |
| #define | PHHAL_HW_SAM_RC523_REG_TESTDAC2 0x3AU |
| Test register. | |
| #define | PHHAL_HW_SAM_RC523_REG_TESTADC 0x3BU |
| Test register. | |
Command Register Contents (0x01) | |
| #define | PHHAL_HW_SAM_RC523_BIT_RCVOFF 0x20U |
| Switches the receiver on/off. | |
| #define | PHHAL_HW_SAM_RC523_BIT_POWERDOWN 0x10U |
| Switches Ic to Power Down mode. | |
| #define | PHHAL_HW_SAM_RC523_CMD_IDLE 0x00U |
| No action; cancels current command execution. | |
| #define | PHHAL_HW_SAM_RC523_CMD_MEM 0x01U |
| Copy configuration data from Fifo to internal Buffer or if Fifo empty vice versa. | |
| #define | PHHAL_HW_SAM_RC523_CMD_RANDOMIDS 0x02U |
| Replaces stored IDs with random ones. | |
| #define | PHHAL_HW_SAM_RC523_CMD_CALCCRC 0x03U |
| Activate the CRC-Coprocessor. More... | |
| #define | PHHAL_HW_SAM_RC523_CMD_TRANSMIT 0x04U |
| Transmits data from the FIFO buffer to Card. | |
| #define | PHHAL_HW_SAM_RC523_CMD_NOCMDCHANGE 0x07U |
| No change; Use together with e.g. More... | |
| #define | PHHAL_HW_SAM_RC523_CMD_RECEIVE 0x08U |
| Activates the receiver circuitry. | |
| #define | PHHAL_HW_SAM_RC523_CMD_TRANSCEIVE 0x0CU |
| Like PHHAL_HW_SAM_RC523_CMD_TRANSMIT but automatically activates the receiver after transmission is finished. | |
| #define | PHHAL_HW_SAM_RC523_CMD_AUTOCOLL 0x0DU |
| Handles Felica polling or MIFARE anticollision in Target mode. | |
| #define | PHHAL_HW_SAM_RC523_CMD_AUTHENT 0x0EU |
| Performs the MIFARE Classic authentication (in MIFARE Reader/Writer mode only). | |
| #define | PHHAL_HW_SAM_RC523_CMD_SOFTRESET 0x0FU |
| Resets the IC. | |
| #define | PHHAL_HW_SAM_RC523_MASK_COMMAND 0x0FU |
| Mask for Command-bits. | |
CommIEn/CommIrq Register Contents (0x02/0x04) | |
| #define | PHHAL_HW_SAM_RC523_BIT_SET 0x80U |
| Bit position to set/clear dedicated IRQ bits. | |
| #define | PHHAL_HW_SAM_RC523_BIT_IRQINV 0x80U |
| Inverts the output of IRQ Pin. | |
| #define | PHHAL_HW_SAM_RC523_BIT_TXI 0x40U |
| Bit position for Transmit Interrupt Enable/Request. | |
| #define | PHHAL_HW_SAM_RC523_BIT_RXI 0x20U |
| Bit position for Receive Interrupt Enable/Request. | |
| #define | PHHAL_HW_SAM_RC523_BIT_IDLEI 0x10U |
| Bit position for Idle Interrupt Enable/Request. | |
| #define | PHHAL_HW_SAM_RC523_BIT_HIALERTI 0x08U |
| Bit position for HiAlert Interrupt Enable/Request. | |
| #define | PHHAL_HW_SAM_RC523_BIT_LOALERTI 0x04U |
| Bit position for LoAlert Interrupt Enable/Request. | |
| #define | PHHAL_HW_SAM_RC523_BIT_ERRI 0x02U |
| Bit position for Error Interrupt Enable/Request. | |
| #define | PHHAL_HW_SAM_RC523_BIT_TIMERI 0x01U |
| Bit position for Timer Interrupt Enable/Request. | |
DivIEn/DivIrq Register Contents (0x03/0x05) | |
| #define | PHHAL_HW_SAM_RC523_BIT_IRQPUSHPULL 0x80U |
| Sets the IRQ pin to Push Pull mode. | |
| #define | PHHAL_HW_SAM_RC523_BIT_MFINACT 0x10U |
| Bit position for MfInAct Interrupt Enable/Request. | |
| #define | PHHAL_HW_SAM_RC523_BIT_CRCI 0x04U |
| Bit position for CRC Interrupt Enable/Request. | |
Error Register Contents (0x06) | |
| #define | PHHAL_HW_SAM_RC523_BIT_WRERR 0x80U |
| Bit position for Write Access Error. | |
| #define | PHHAL_HW_SAM_RC523_BIT_TEMPERR 0x40U |
| Bit position for Temerature Error. | |
| #define | PHHAL_HW_SAM_RC523_BIT_BUFFEROVFL 0x10U |
| Bit position for Buffer Overflow Error. | |
| #define | PHHAL_HW_SAM_RC523_BIT_COLLERR 0x08U |
| Bit position for Collision Error. | |
| #define | PHHAL_HW_SAM_RC523_BIT_CRCERR 0x04U |
| Bit position for CRC Error. | |
| #define | PHHAL_HW_SAM_RC523_BIT_PARITYERR 0x02U |
| Bit position for Parity Error. | |
| #define | PHHAL_HW_SAM_RC523_BIT_PROTERR 0x01U |
| Bit position for Protocol Error. | |
Status1 Register Contents (0x07) | |
| #define | PHHAL_HW_SAM_RC523_BIT_CRCOK 0x40U |
| Bit position for status CRC OK. | |
| #define | PHHAL_HW_SAM_RC523_BIT_CRCREADY 0x20U |
| Bit position for status CRC Ready. | |
| #define | PHHAL_HW_SAM_RC523_BIT_IRQ 0x10U |
| Bit position for status IRQ is active. | |
| #define | PHHAL_HW_SAM_RC523_BIT_TRUNNUNG 0x08U |
| Bit position for status Timer is running. | |
| #define | PHHAL_HW_SAM_RC523_BIT_HIALERT 0x02U |
| Bit position for status HiAlert. | |
| #define | PHHAL_HW_SAM_RC523_BIT_LOALERT 0x01U |
| Bit position for status LoAlert. | |
Status2 Register Contents (0x08) | |
| #define | PHHAL_HW_SAM_RC523_BIT_TEMPSENSOFF 0x80U |
| Bit position to switch Temperture sensors on/off. | |
| #define | PHHAL_HW_SAM_RC523_BIT_I2CFORCEHS 0x40U |
| Bit position to forece High speed mode for I2C Interface. | |
| #define | PHHAL_HW_SAM_RC523_BIT_CRYPTO1ON 0x08U |
| Bit position for reader status Crypto is on. | |
FifoLevel Register Contents (0x0A) | |
| #define | PHHAL_HW_SAM_RC523_BIT_FLUSHBUFFER 0x80U |
| Clears Fifo buffer if set to 1. | |
WaterLevel Register Contents (0x0B) | |
| #define | PHHAL_HW_SAM_RC523_MASK_WATERLEVEL 0x3FU |
| Bitmask for Waterlevel bits. | |
Control Register Contents (0x0C) | |
| #define | PHHAL_HW_SAM_RC523_BIT_TSTOPNOW 0x80U |
| Stops timer if set to 1. | |
| #define | PHHAL_HW_SAM_RC523_BIT_TSTARTNOW 0x40U |
| Starts timer if set to 1. | |
| #define | PHHAL_HW_SAM_RC523_BIT_INITIATOR 0x10U |
| If set to 1, the IC acts as initiator, otherwise as target. | |
| #define | PHHAL_HW_SAM_RC523_MASK_RXBITS 0x07U |
| Bitmask for RxLast bits. | |
BitFraming Register Contents (0x0D) | |
| #define | PHHAL_HW_SAM_RC523_BIT_STARTSEND 0x80U |
| Starts transmission in transceive command if set to 1. | |
| #define | PHHAL_HW_SAM_RC523_MASK_TXBITS 0x07U |
| Bitmask for TxLast bits. | |
| #define | PHHAL_HW_SAM_RC523_MASK_RXALIGN 0x70U |
| Bitmask for RxAlign bits. | |
Collision Register Contents (0x0E) | |
| #define | PHHAL_HW_SAM_RC523_BIT_VALUESAFTERCOLL 0x80U |
| Activates mode to keep data after collision. | |
| #define | PHHAL_HW_SAM_RC523_BIT_COLLPOSNOTVALID 0x20U |
| Whether collision position is valid or not. | |
| #define | PHHAL_HW_SAM_RC523_MASK_COLLPOS 0x1FU |
| Bitmask for CollPos bits. | |
Mode Register Contents (0x11) | |
| #define | PHHAL_HW_SAM_RC523_BIT_MSBFIRST 0x80U |
| Sets CRC coprocessor with MSB first. | |
| #define | PHHAL_HW_SAM_RC523_BIT_TXWAITRF 0x20U |
| Waits until RF is enabled until transmission is startet, else starts immideately. | |
| #define | PHHAL_HW_SAM_RC523_BIT_POLMFIN 0x08U |
| Inverts polarity of MfinActIrq. More... | |
| #define | PHHAL_HW_SAM_RC523_BIT_MODEDETOFF 0x04U |
| Set to logic 1, the internal mode detector is switched off during PHHAL_HW_SAM_RC523_CMD_AUTOCOLL. | |
| #define | PHHAL_HW_SAM_RC523_MASK_CRCPRESET 0x03U |
| Bitmask for CRCPreset bits. | |
TxMode / RxMode Register Contents (0x12/0x13) | |
| #define | PHHAL_HW_SAM_RC523_BIT_CRCEN 0x80U |
| Activates transmit or receive CRC. | |
| #define | PHHAL_HW_SAM_RC523_BIT_848KBPS 0x30U |
| Activates speed of 848kbps. | |
| #define | PHHAL_HW_SAM_RC523_BIT_424KBPS 0x20U |
| Activates speed of 424kbps. | |
| #define | PHHAL_HW_SAM_RC523_BIT_212KBPS 0x10U |
| Activates speed of 212kbps. | |
| #define | PHHAL_HW_SAM_RC523_BIT_106KBPS 0x00U |
| Activates speed of 106kbps. | |
| #define | PHHAL_HW_SAM_RC523_BIT_INVMOD 0x08U |
| Activates inverted transmission mode. | |
| #define | PHHAL_HW_SAM_RC523_BIT_RXNOERR 0x08U |
| If set, receiver ignores less than 4 bits. | |
| #define | PHHAL_HW_SAM_RC523_BIT_RXMULTIPLE 0x04U |
| Activates reception mode for multiple responses. | |
| #define | PHHAL_HW_SAM_RC523_BIT_TYPEB 0x03U |
| Activates Type B communication mode. | |
| #define | PHHAL_HW_SAM_RC523_BIT_FELICA 0x02U |
| Activates Felica communication mode. | |
| #define | PHHAL_HW_SAM_RC523_BIT_ACTIVE 0x01U |
| Activates Active communication mode. | |
| #define | PHHAL_HW_SAM_RC523_BIT_MIFARE 0x00U |
| Activates MIFARE communication mode. | |
| #define | PHHAL_HW_SAM_RC523_MASK_SPEED 0x70U |
| Bitmask for Tx/RxSpeed bits. | |
| #define | PHHAL_HW_SAM_RC523_MASK_FRAMING 0x03U |
| Bitmask for Tx/RxFraming bits. | |
TxControl Register Contents (0x14) | |
| #define | PHHAL_HW_SAM_RC523_BIT_INVTX2ON 0x80U |
| Inverts the Tx2 output if drivers are switched on. | |
| #define | PHHAL_HW_SAM_RC523_BIT_INVTX1ON 0x40U |
| Inverts the Tx1 output if drivers are switched on. | |
| #define | PHHAL_HW_SAM_RC523_BIT_INVTX2OFF 0x20U |
| Inverts the Tx2 output if drivers are switched off. | |
| #define | PHHAL_HW_SAM_RC523_BIT_INVTX1OFF 0x10U |
| Inverts the Tx1 output if drivers are switched off. | |
| #define | PHHAL_HW_SAM_RC523_BIT_TX2CW 0x08U |
| Does not modulate the Tx2 output, only constant wave. | |
| #define | PHHAL_HW_SAM_RC523_BIT_CHECKRF 0x04U |
| Set to logic 1, RF field cannot be activated if external RF field is detected. | |
| #define | PHHAL_HW_SAM_RC523_BIT_TX2RFEN 0x02U |
| Switches the driver for Tx2 pin on. | |
| #define | PHHAL_HW_SAM_RC523_BIT_TX1RFEN 0x01U |
| Switches the driver for Tx1 pin on. | |
TxASK Register Contents (0x15) | |
| #define | PHHAL_HW_SAM_RC523_BIT_FORCE100ASK 0x40U |
| Activates 100ASK mode independent of driver settings. | |
TxSel Register Contents (0x16) | |
| #define | PHHAL_HW_SAM_RC523_MASK_DRIVERSEL 0x30U |
| Bitmask for DriverSel bits. | |
| #define | PHHAL_HW_SAM_RC523_MASK_MFOUTSEL 0x0FU |
| Bitmask for MfOutSel bits. | |
RxSel Register Contents (0x17) | |
| #define | PHHAL_HW_SAM_RC523_MASK_UARTSEL 0xC0U |
| Bitmask for UartSel bits. | |
| #define | PHHAL_HW_SAM_RC523_MASK_RXWAIT 0x3FU |
| Bitmask for RxWait bits. | |
RxThreshold Register Contents (0x18) | |
| #define | PHHAL_HW_SAM_RC523_MASK_MINLEVEL 0xF0U |
| Bitmask for MinLevel bits. | |
| #define | PHHAL_HW_SAM_RC523_MASK_COLLEVEL 0x07U |
| Bitmask for CollLevel bits. | |
Demod Register Contents (0x19) | |
| #define | PHHAL_HW_SAM_RC523_BIT_FIXIQ 0x20U |
| If set and the lower bit of AddIQ is cleared, the receiving is fixed to I channel. More... | |
| #define | PHHAL_HW_SAM_RC523_MASK_ADDIQ 0xC0U |
| Bitmask for ADDIQ bits. | |
| #define | PHHAL_HW_SAM_RC523_MASK_TAURCV 0x0CU |
| Bitmask for TauRcv bits. | |
| #define | PHHAL_HW_SAM_RC523_MASK_TAUSYNC 0x03U |
| Bitmask for TauSync bits. | |
MfTx Register Contents (0x1C) | |
| #define | PHHAL_HW_SAM_RC523_MASK_TXWAIT 0x03U |
| Bitmask for TxWait bits. | |
MfRx Register Contents (0x1D) | |
| #define | PHHAL_HW_SAM_RC523_BIT_PARITYDISABLE 0x10U |
| Disables the parity generation and sending independent from the mode. | |
RFCfg Register Contents (0x26) | |
| #define | PHHAL_HW_SAM_RC523_MASK_RXGAIN 0x70U |
| Bitmask for RxGain bits. | |
GsN Register Contents (0x27) | |
| #define | PHHAL_HW_SAM_RC523_MASK_CWGSN 0xF0U |
| Bitmask for CWGsN bits. | |
| #define | PHHAL_HW_SAM_RC523_MASK_MODGSN 0x0FU |
| Bitmask for ModGsN bits. | |
CWGsP Register Contents (0x28) | |
| #define | PHHAL_HW_SAM_RC523_MASK_CWGSP 0x3FU |
| Bitmask for CWGsP bits. | |
ModGsP Register Contents (0x29) | |
| #define | PHHAL_HW_SAM_RC523_MASK_MODGSP 0x3FU |
| Bitmask for ModGsP bits. | |
TMode Register Contents (0x2A) | |
| #define | PHHAL_HW_SAM_RC523_BIT_TAUTO 0x80U |
| Sets the Timer start/stop conditions to Auto mode. | |
| #define | PHHAL_HW_SAM_RC523_BIT_TAUTORESTART 0x10U |
| Restarts the timer automatically after counting down to 0. | |
| #define | PHHAL_HW_SAM_RC523_MASK_TGATED 0x60U |
| Bitmask for TGated bits. | |
| #define | PHHAL_HW_SAM_RC523_MASK_TPRESCALER_HI 0x0FU |
| Bitmask for TPrescalerHi bits. | |
Register definitions for Rc523.
| #define PHHAL_HW_SAM_RC523_REG_COMMAND 0x01U |
Command register.
Contains Command bits, PowerDown bit and bit to switch receiver off.
| #define PHHAL_HW_SAM_RC523_REG_COMMIEN 0x02U |
CommIEn register.
Contains Communication interrupt enable bits and bit for Interrupt inversion.
| #define PHHAL_HW_SAM_RC523_REG_DIVIEN 0x03U |
DivIEn register.
Contains RfOn, RfOff, CRC and Mode Interrupt enable and bit to switch Interrupt pin to PushPull mode.
| #define PHHAL_HW_SAM_RC523_REG_COMMIRQ 0x04U |
CommIrq register.
Contains Communication interrupt request bits.
| #define PHHAL_HW_SAM_RC523_REG_DIVIRQ 0x05U |
DivIrq register.
Contains RfOn, RfOff, CRC and Mode Interrupt request.
| #define PHHAL_HW_SAM_RC523_REG_ERROR 0x06U |
Error register.
Contains Protocol, Parity, CRC, Collision, Buffer overflow, Temperature and RF error flags.
| #define PHHAL_HW_SAM_RC523_REG_STATUS1 0x07U |
Status1 register.
Contains status information about Lo- and HiAlert, RF-field on, Timer, Interrupt request and CRC status.
| #define PHHAL_HW_SAM_RC523_REG_STATUS2 0x08U |
Status2 register.
Contains information about internal states and Temperature sensor switch.
| #define PHHAL_HW_SAM_RC523_REG_FIFODATA 0x09U |
Fifo register.
Read/Write Fifo. Writing to register increments the Fifo level, reading decrements it.
| #define PHHAL_HW_SAM_RC523_REG_FIFOLEVEL 0x0AU |
FifoLevel register.
Contains the actual level (number of bytes) of the Fifo.
| #define PHHAL_HW_SAM_RC523_REG_WATERLEVEL 0x0BU |
WaterLevel register.
Contains the Waterlevel value for the Fifo.
| #define PHHAL_HW_SAM_RC523_REG_CONTROL 0x0CU |
Control register.
Contains information about last received bits, and to Start and stop the Timer unit.
| #define PHHAL_HW_SAM_RC523_REG_BITFRAMING 0x0DU |
Bitframing register.
Contains information of last bits to send, to align received bits in Fifo and activate sending.
| #define PHHAL_HW_SAM_RC523_REG_COLL 0x0EU |
Collision register.
Contains all necessary bits for Collision handling.
| #define PHHAL_HW_SAM_RC523_REG_MODE 0x11U |
Mode register.
Contains bits for auto wait on Rf and MSB first for CRC calculation.
| #define PHHAL_HW_SAM_RC523_REG_TXMODE 0x12U |
TxMode register.
Contains Transmit Framing, Speed, CRC enable, bit for inverse mode and TXMix bit.
| #define PHHAL_HW_SAM_RC523_REG_RXMODE 0x13U |
RxMode register.
Contains Transmit Framing, Speed, CRC enable, bit for multiple receive and to filter errors.
| #define PHHAL_HW_SAM_RC523_REG_TXCONTROL 0x14U |
TxControl register.
Contains bits to activate and configure Tx1 and Tx2 and bit to activate 100% modulation.
| #define PHHAL_HW_SAM_RC523_REG_TXASK 0x15U |
TxAsk register.
Contains Tx ASK settings.
| #define PHHAL_HW_SAM_RC523_REG_TXSEL 0x16U |
TxSel register.
Contains SigoutSel, DriverSel and LoadModSel bits.
| #define PHHAL_HW_SAM_RC523_REG_RXSEL 0x17U |
RxSel register.
Contains UartSel and RxWait bits.
| #define PHHAL_HW_SAM_RC523_REG_RXTHRESHOLD 0x18U |
RxThreshold register.
Contains MinLevel and CollLevel for detection.
| #define PHHAL_HW_SAM_RC523_REG_DEMOD 0x19U |
Demod register.
Contains bits for time constants, hysteresis and IQ demodulator settings.
| #define PHHAL_HW_SAM_RC523_REG_MFTX 0x1CU |
MfTx register.
MIFARE transmission settings.
| #define PHHAL_HW_SAM_RC523_REG_MFRX 0x1DU |
MfRx register.
MIFARE reception settings.
| #define PHHAL_HW_SAM_RC523_REG_TYPEB 0x1EU |
TypeB register.
Used for ISO/IEC 14443 Type B configuration.
| #define PHHAL_HW_SAM_RC523_REG_SERIALSPEED 0x1FU |
SerialSpeed register.
Contains speed settings for RS232 interface.
| #define PHHAL_HW_SAM_RC523_REG_CRCRESULT1 0x21U |
CRCResult1 register.
Contains MSByte of CRC Result.
| #define PHHAL_HW_SAM_RC523_REG_CRCRESULT2 0x22U |
CRCResult2 register.
Contains LSByte of CRC Result.
| #define PHHAL_HW_SAM_RC523_REG_GSNOFF 0x23U |
GSNOff register.
Contains the conductance and the modulation settings for the N-MOS transistor for LoadModulation.
| #define PHHAL_HW_SAM_RC523_REG_MODWIDTH 0x24U |
ModWidth register.
Contains modulation width setting.
| #define PHHAL_HW_SAM_RC523_REG_RFCFG 0x26U |
RfCfg register.
Contains sensitivity of Rf Level detector, the receiver gain factor and the RfLevelAmp.
| #define PHHAL_HW_SAM_RC523_REG_GSN 0x27U |
GSN register.
Contains the conductance and the modulation settings for the N-MOS transistor during active modulation.
| #define PHHAL_HW_SAM_RC523_REG_CWGSP 0x28U |
CWGSP register.
Contains the conductance for the P-Mos transistor.
| #define PHHAL_HW_SAM_RC523_REG_MODGSP 0x29U |
MODGSP register.
Contains the modulation index for the PMos transistor.
| #define PHHAL_HW_SAM_RC523_REG_TMODE 0x2AU |
TMode register.
Contains all settings for the timer and the highest 4 bits of the prescaler.
| #define PHHAL_HW_SAM_RC523_REG_TPRESCALER 0x2BU |
TPrescaler register.
Contais the lowest byte of the prescaler.
| #define PHHAL_HW_SAM_RC523_REG_TRELOADHI 0x2CU |
TReloadHi register.
Contains the high byte of the reload value.
| #define PHHAL_HW_SAM_RC523_REG_TRELOADLO 0x2DU |
TReloadLo register.
Contains the low byte of the reload value.
| #define PHHAL_HW_SAM_RC523_REG_TCOUNTERVALHI 0x2EU |
TCounterValHi register.
Contains the high byte of the counter value.
| #define PHHAL_HW_SAM_RC523_REG_TCOUNTERVALLO 0x2FU |
TCounterValLo register.
Contains the low byte of the counter value.
| #define PHHAL_HW_SAM_RC523_CMD_CALCCRC 0x03U |
Activate the CRC-Coprocessor.
Remark: The result of the CRC calculation can be read from e.g. PHHAL_HW_SAM_RC523_REG_CRCRESULT1.
| #define PHHAL_HW_SAM_RC523_CMD_NOCMDCHANGE 0x07U |
No change; Use together with e.g.
PHHAL_HW_SAM_RC523_BIT_POWERDOWN to keep current command-state.
| #define PHHAL_HW_SAM_RC523_BIT_POLMFIN 0x08U |
Inverts polarity of MfinActIrq.
If bit is set to 1 IRQ occures when Sigin line is 0.
| #define PHHAL_HW_SAM_RC523_BIT_FIXIQ 0x20U |
If set and the lower bit of AddIQ is cleared, the receiving is fixed to I channel.
If set and the lower bit of AddIQ is set, the receiving is fixed to Q channel.