NXP Reader Library  v17.1.0.2535
Protocol Abstraction Layer

Contains Hardware-Independent implementations of various contactless protocols. More...

Collaboration diagram for Protocol Abstraction Layer:

Modules

 Examples
 Example code to configure PAL ISO14443-3A, ISO14443-4A, ISO14443-4, MIFARE and SLI15693 for various reader(s).
 
 Felica
 These Components implement the Felica (contactless) protocol.
 
 ICODE EPC, ICODE UID
 These Components implement the ICode EPC and ICode UID products.
 
 ISO/IEC 14443-3A
 end of group phpalI14443p3a_Sam_X
 
 ISO/IEC 14443-3B
 These Components implement the ISO/IEC 14443-3 Type-B contactless protocol.
 
 ISO/IEC14443-4
 These Components implement the ISO/IEC 14443-4:2008(E) contactless protocol.
 
 ISO/IEC14443-4A
 These Components implement the additional ISO/IEC 14443-4 activation steps needed for ISO14443 Type-A cards.
 
 ISO/IEC 15693 / ISO/IEC 18000-3m1
 These component implements the protocol layer (activation) commands of ISO/IEC 15693 (ISO/IEC 18000-3M1) vicinity protocol.
 
 ISO/IEC 18000-3 Mode3
 These Components implement the ISO/IEC 18000-3 Mode3 support.
 
 ISO/IEC 18092 Mode Passive Initiator
 These Components implement the ISO/IEC ISO18092 contactless protocol. Supported mode is passive initiator, i.e. using these components it is possible to communicate with a passive target in peer to peer mode.
 
 MIFARE(R)
 These Components implement the MIFARE(R) Classic, MIFARE(R) Ultralight, MIFARE(R) DESFire and MIFARE(R) Plus products.
 

Detailed Description

Contains Hardware-Independent implementations of various contactless protocols.