MultiSocket BAL parameter structure. More...
Data Fields | |
| uint16_t | wId |
| Layer ID for this BAL component, NEVER MODIFY! | |
| uint16_t | wTxTimeout |
| Tx Timeout in Seconds. | |
| uint16_t | wRxTimeout |
| Rx Timeout in Seconds. | |
| uint8_t * | pHost |
| Socket Host String e.g. More... | |
| uint8_t * | pSendPort |
| Socket Send Port String e.g. More... | |
| uint8_t * | pRecvPort |
| Socket Recv Port String e.g. More... | |
| SOCKET_T | dwSendFd |
| Socket Send File Descriptor. | |
| SOCKET_T | dwRecvFd |
| Socket Recv File Descriptor. | |
MultiSocket BAL parameter structure.
| uint8_t* phbalReg_MultiSocket_DataParams_t::pHost |
Socket Host String e.g.
"10.0.2.15".
| uint8_t* phbalReg_MultiSocket_DataParams_t::pSendPort |
Socket Send Port String e.g.
"22221".
| uint8_t* phbalReg_MultiSocket_DataParams_t::pRecvPort |
Socket Recv Port String e.g.
"22223".