Callback ISO14443-4 parameter structure. More...
Data Fields | |
| uint16_t | wId |
| Layer ID for this component, NEVER MODIFY! | |
| cbPalI14443p4_SetProtocol | pSetProtocolCb |
| Pointer to cbPalI14443p4_SetProtocol Callback. | |
| cbPalI14443p4_ResetProtocol | pResetProtocolCb |
| Pointer to cbPalI14443p4_ResetProtocol Callback. | |
| cbPalI14443p4_Deselect | pDeselectCb |
| Pointer to cbPalI14443p4_Deselect Callback. | |
| cbPalI14443p4_PresCheck | pPresCheckCb |
| Pointer to cbPalI14443p4_PresCheck Callback. | |
| cbPalI14443p4_Exchange | pExchangeCb |
| Pointer to cbPalI14443p4_Exchange Callback. | |
| cbPalI14443p4_SetConfig | pSetConfigCb |
| Pointer to cbPalI14443p4_SetConfig Callback. | |
| cbPalI14443p4_GetConfig | pGetConfigCb |
| Pointer to cbPalI14443p4_GetConfig Callback. | |
| cbPalI14443p4_SParamFrameFormat | pSParamFrameFormatCb |
| Pointer to cbPalI14443p4_SParamFrameFormat Callback. | |
| cbPalI14443p4_SParamBitRates | pSParamBitRatesCb |
| Pointer to cbPalI14443p4_SParamBitRates Callback. | |
| void * | pCbContext |
| Custom context which is passed back to each Callback. | |
Callback ISO14443-4 parameter structure.