NXP Reader Library  v17.1.0.2535
phpalI14443p4a_Callback_DataParams_t Struct Reference

Callback ISO14443-4A parameter structure. More...

Data Fields

uint16_t wId
 Layer ID for this component, NEVER MODIFY!
 
cbPalI14443p4a_Rats pRatsCb
 Pointer to cbPalI14443p4a_Rats Callback.
 
cbPalI14443p4a_Pps pPpsCb
 Pointer to cbPalI14443p4a_Pps Callback.
 
cbPalI14443p4a_ActivateCard pActivateCardCb
 Pointer to cbPalI14443p4a_ActivateCard Callback.
 
cbPalI14443p4a_GetProtocolParams pGetProtocolParamsCb
 Pointer to cbPalI14443p4a_GetProtocolParams Callback.
 
void * pCbContext
 Custom context which is passed back to each Callback.
 

Detailed Description

Callback ISO14443-4A parameter structure.


The documentation for this struct was generated from the following file: