NXP Reader Library  v17.1.0.2535

BitRate Options to be used for below interfaces. More...

Collaboration diagram for BitRates:

Macros

#define PHAL_ICODE_PARAMETERS_BITRATE_26KBPS_BOTH_DIRECTIONS   0x00U
 Option to indicate the 26kbps BitRate support in both directions.
 
#define PHAL_ICODE_PARAMETERS_BITRATE_53KBPS_VCD_VICC   0x01U
 Option to indicate the 53kbps BitRate support from VCD to VICC.
 
#define PHAL_ICODE_PARAMETERS_BITRATE_106KBPS_VCD_VICC   0x02U
 Option to indicate the 106kbps BitRate support from VCD to VICC.
 
#define PHAL_ICODE_PARAMETERS_BITRATE_212KBPS_VCD_VICC   0x04U
 Option to indicate the 212kbps BitRate support from VCD to VICC.
 
#define PHAL_ICODE_PARAMETERS_BITRATE_53KBPS_VICC_VCD   0x10U
 Option to indicate the 53kbps BitRate support from VICC to VCD.
 
#define PHAL_ICODE_PARAMETERS_BITRATE_106KBPS_VICC_VCD   0x20U
 Option to indicate the 106kbps BitRate support from VICC to VCD.
 
#define PHAL_ICODE_PARAMETERS_BITRATE_212KBPS_VICC_VCD   0x40U
 Option to indicate the 212kbps BitRate support from VICC to VCD.
 

Detailed Description

BitRate Options to be used for below interfaces.