NXP Reader Library  v17.1.0.2535

Description of options to be used for Optional command sets. More...

Collaboration diagram for Defines:

Modules

 TAM_AuthenticateType
 Options to be used for AuthenticateTAM command.
 
 Diversification
 Options to be used for AuthenticateTAM command.
 
 Challenge
 Options to be used for below mentioned commands,.
 
 AuthenticateMAM
 Options to be used for AuthenticateMAM command.
 
 TAM_ChallengeType
 Options to be used for Challenge command.
 
 ReadBuffer
 Options to be used for ReadBuffer command.
 
 InfoParams
 Options to be used for ExtendedGetSystemInformation command.
 

Detailed Description

Description of options to be used for Optional command sets.