Options to be used for AuthenticateMAM command. More...

Macros | |
| #define | PHAL_ICODE_PURPOSE_MAM2_AUTHENTICATE 0x00U |
| Option to indicate PurposeMAM2 value as Standard usage, for Authentication. | |
| #define | PHAL_ICODE_PURPOSE_MAM2_DISABLE_PRIVACY_HF_RESET 0x08U |
| Option to indicate PurposeMAM2 value as Privacy disable until HF reset. | |
| #define | PHAL_ICODE_PURPOSE_MAM2_ENABLE_PRIVACY 0x09U |
| Option to indicate PurposeMAM2 value as Privacy enable. | |
| #define | PHAL_ICODE_PURPOSE_MAM2_DISABLE_PRIVACY 0x0AU |
| Option to indicate PurposeMAM2 value as Privacy disable. | |
| #define | PHAL_ICODE_PURPOSE_MAM2_DESTROY 0x0BU |
| Option to indicate PurposeMAM2 value as Destroy. | |
Options to be used for AuthenticateMAM command.