NXP Reader Library  v17.1.0.2535

Options to be used for below mentioned commands,. More...

Collaboration diagram for Challenge:

Macros

#define PHAL_ICODE_GENERATE_CHALLENGE_INTERNAL   0x0000U
 Option to generate the random number internally.
 
#define PHAL_ICODE_GENERATE_CHALLENGE_EXTERNAL   0x0100U
 Option to use the random number provided by user.
 

Detailed Description

Options to be used for below mentioned commands,.