Options to be used for ExtendedGetSystemInformation command. More...

Macros | |
| #define | PHAL_ICODE_INFO_PARAMS_REQUEST_DEFAULT 0x10U |
| Option to indicate the default value of VICC response with memory addressing. | |
| #define | PHAL_ICODE_INFO_PARAMS_REQUEST_DSFID 0x01U |
| Option to indicate the return of DSFID information from VICC. | |
| #define | PHAL_ICODE_INFO_PARAMS_REQUEST_AFI 0x02U |
| Option to indicate the return of AFI information from VICC. | |
| #define | PHAL_ICODE_INFO_PARAMS_REQUEST_VICC_MEM_SIZE 0x04U |
| Option to indicate the return of VICC memory size information from VICC. | |
| #define | PHAL_ICODE_INFO_PARAMS_REQUEST_IC_REFERENCE 0x08U |
| Option to indicate the return of IC Reference information from VICC. | |
| #define | PHAL_ICODE_INFO_PARAMS_REQUEST_MOI 0x10U |
| Option to indicate the return of MOI (memory addressing) information from VICC. | |
| #define | PHAL_ICODE_INFO_PARAMS_REQUEST_COMMAND_LIST 0x20U |
| Option to indicate the return of Supported Command List information from VICC. | |
| #define | PHAL_ICODE_INFO_PARAMS_REQUEST_CSI_INFORMATION 0x40U |
| Option to indicate the return of CSI information from VICC. | |
| #define | PHAL_ICODE_INFO_PARAMS_REQUEST_EXT_GET_SYS_INFO 0x80U |
| Option to indicate the return of Two byte length of Ext Get System information from VICC. | |
Options to be used for ExtendedGetSystemInformation command.