NXP Reader Library  v17.1.0.2535

Options to be used for ReadBuffer command. More...

Collaboration diagram for ReadBuffer:

Macros

#define PHAL_ICODE_READ_BUFFER_VERIFY_OFF   PH_OFF
 Option to return the received response from VICC without verification and decryption.
 
#define PHAL_ICODE_READ_BUFFER_VERIFY_ON   PH_ON
 Option to return the received response from VICC with verification and decryption.
 

Detailed Description

Options to be used for ReadBuffer command.