NXP Reader Library  v17.1.0.2535
TAM_AuthenticateType

Options to be used for AuthenticateTAM command. More...

Collaboration diagram for TAM_AuthenticateType:

Macros

#define PHAL_ICODE_AUTHENTICATE_TAM_1   0x00U
 Option to indicate Authentication type as TAM1. More...
 
#define PHAL_ICODE_AUTHENTICATE_TAM_2   0x04U
 Option to indicate Authentication type as TAM2. More...
 

Detailed Description

Options to be used for AuthenticateTAM command.

Macro Definition Documentation

◆ PHAL_ICODE_AUTHENTICATE_TAM_1

#define PHAL_ICODE_AUTHENTICATE_TAM_1   0x00U

Option to indicate Authentication type as TAM1.

The command framing will be according to ISO/IEC 29167 specification

◆ PHAL_ICODE_AUTHENTICATE_TAM_2

#define PHAL_ICODE_AUTHENTICATE_TAM_2   0x04U

Option to indicate Authentication type as TAM2.

The command framing will be according to ISO/IEC 29167 specification