NXP Reader Library  v17.1.0.2535
Collaboration diagram for Defines:

Modules

 Buffer Size
 
 AuthState
 Different type of Authenticate states.
 
 CommunicationModes
 The communication mode to be used for Command / Response.
 
 ApplicationType
 Type of application.
 
 Application_File_Options
 Options for application / file creation interfaces.
 
 KeyTypes
 KeyType options to be used with below mentioned interface.
 
 TargetCurve
 Target Action options to be used with Manage Key-Pair interface.
 

Detailed Description