NXP Reader Library  v17.1.0.2535

Macro Definitions for Data Management commands. More...

Collaboration diagram for Defines:

Modules

 Chaining
 The Options to be used for below mentioned interface. ReadData WriteData.
 
 CRLFile
 The Options to indicate the file targeted is a CRLFile or not. To be used for below mentioned interface. ReadData WriteData.
 
 CommandCodes
 

Detailed Description

Macro Definitions for Data Management commands.