Macros | |
| #define | PHAL_MFDUOX_CMD_READ_DATA_NATIVE 0xBD |
| MIFARE DUOX Read Data command code in Native chaining format. | |
| #define | PHAL_MFDUOX_CMD_READ_DATA_ISO 0xAD |
| MIFARE DUOX Read Data command code in ISO/IEC 14443-4 chaining format. | |
| #define | PHAL_MFDUOX_CMD_WRITE_DATA_NATIVE 0x3D |
| MIFARE DUOX Write Data command code in Native chaining format. | |
| #define | PHAL_MFDUOX_CMD_WRITE_DATA_ISO 0x8D |
| MIFARE DUOX Write Data command code in ISO/IEC 14443-4 chaining format. | |
| #define | PHAL_MFDUOX_CMD_GET_VALUE 0x6C |
| MIFARE DUOX Get Value command code. | |
| #define | PHAL_MFDUOX_CMD_CREDIT 0x0C |
| MIFARE DUOX Credit command code. | |
| #define | PHAL_MFDUOX_CMD_DEBIT 0xDC |
| MIFARE DUOX Debit command code. | |
| #define | PHAL_MFDUOX_CMD_LIMITED_CREDIT 0x1C |
| MIFARE DUOX LimitedCredit command code. | |
| #define | PHAL_MFDUOX_CMD_READ_RECORD_NATIVE 0xBB |
| MIFARE DUOX Read Records command code in Native chaining format. | |
| #define | PHAL_MFDUOX_CMD_READ_RECORD_ISO 0xAB |
| MIFARE DUOX Read Records command code in ISO/IEC 14443-4 chaining format. | |
| #define | PHAL_MFDUOX_CMD_WRITE_RECORD_NATIVE 0x3B |
| MIFARE DUOX Write Record command code in Native chaining format. | |
| #define | PHAL_MFDUOX_CMD_WRITE_RECORD_ISO 0x8B |
| MIFARE DUOX Write Record command code in ISO/IEC 14443-4 chaining format. | |
| #define | PHAL_MFDUOX_CMD_UPDATE_RECORD_NATIVE 0xDB |
| MIFARE DUOX Update Record command code in Native chaining format. | |
| #define | PHAL_MFDUOX_CMD_UPDATE_RECORD_ISO 0xBA |
| MIFARE DUOX Update Record command code in ISO/IEC 14443-4 chaining format. | |
| #define | PHAL_MFDUOX_CMD_CLEAR_RECORD 0xEB |
| MIFARE DUOX Clear Record command code. | |