NXP Reader Library  v17.1.0.2535

MIFARE DUOX Native ISO 7816 Response Codes. More...

Collaboration diagram for ISO7816:

Macros

#define PHAL_MFDUOX_ISO7816_9000   0x9000U
 MFDUOX ISO7816 Response - Correct execution.
 
#define PHAL_MFDUOX_ISO7816_ERR_9F00   0x9F00U
 MFDUOX ISO7816 Response - Correct execution. More...
 
#define PHAL_MFDUOX_ISO7816_ERR_6282   0x6282U
 MFDUOX ISO7816 Response - End of File reached.
 
#define PHAL_MFDUOX_ISO7816_ERR_6283   0x6283U
 MFDUOX ISO7816 Response - Multiple descriptions, refer DataSheet for more information. More...
 
#define PHAL_MFDUOX_ISO7816_ERR_6581   0x6581U
 MFDUOX ISO7816 Response - Memory failure (unsuccessful update).
 
#define PHAL_MFDUOX_ISO7816_ERR_6700   0x6700U
 MFDUOX ISO7816 Response - Wrong or inconsistent APDU length.
 
#define PHAL_MFDUOX_ISO7816_ERR_6982   0x6982U
 MFDUOX ISO7816 Response - Multiple descriptions, refer DataSheet for more information. More...
 
#define PHAL_MFDUOX_ISO7816_ERR_6984   0x6984U
 MFDUOX ISO7816 Response - Multiple descriptions, refer DataSheet for more information. More...
 
#define PHAL_MFDUOX_ISO7816_ERR_6985   0x6985U
 MFDUOX ISO7816 Response - Multiple descriptions, refer DataSheet for more information. More...
 
#define PHAL_MFDUOX_ISO7816_ERR_6987   0x6987U
 MFDUOX ISO7816 Response - Expected DO missing.
 
#define PHAL_MFDUOX_ISO7816_ERR_6988   0x6988U
 MFDUOX ISO7816 Response - Unexpected DO received.
 
#define PHAL_MFDUOX_ISO7816_ERR_6A80   0x6A80U
 MFDUOX ISO7816 Response - Multiple descriptions, refer DataSheet for more information. More...
 
#define PHAL_MFDUOX_ISO7816_ERR_6A82   0x6A82U
 MFDUOX ISO7816 Response - Application or file not found, currently selected application remains selected.
 
#define PHAL_MFDUOX_ISO7816_ERR_6A86   0x6A86U
 MFDUOX ISO7816 Response - Multiple descriptions, refer DataSheet for more information. More...
 
#define PHAL_MFDUOX_ISO7816_ERR_6A87   0x6A87U
 MFDUOX ISO7816 Response - Wrong parameter LC inconsistent with P1-P2.
 
#define PHAL_MFDUOX_ISO7816_ERR_6A88   0x6A88U
 MFDUOX ISO7816 Response - Multiple descriptions, refer DataSheet for more information. More...
 
#define PHAL_MFDUOX_ISO7816_ERR_6B00   0x6B00U
 MFDUOX ISO7816 Response - Wrong parameter p1 or p2. More...
 
#define PHAL_MFDUOX_ISO7816_ERR_6C00   0x6C00U
 MFDUOX ISO7816 Response - Wrong Le: expected length insufficient for response data.
 
#define PHAL_MFDUOX_ISO7816_ERR_6D00   0x6D00U
 MFDUOX ISO7816 Response - Instruction not supported.
 
#define PHAL_MFDUOX_ISO7816_ERR_6E00   0x6E00U
 MFDUOX ISO7816 Response - Wrong Class byte.
 
#define PHAL_MFDUOX_ISO7816_ERR_6F00   0x6F00U
 MFDUOX ISO7816 Response - No precise diagnostics.
 

Detailed Description

MIFARE DUOX Native ISO 7816 Response Codes.

Note

Macro Definition Documentation

◆ PHAL_MFDUOX_ISO7816_ERR_9F00

#define PHAL_MFDUOX_ISO7816_ERR_9F00   0x9F00U

MFDUOX ISO7816 Response - Correct execution.

The last nibble specifies the maximum supported version.

  • 0x9F00 is for MIFARE DUOX
  • 0x9Fxx is for other protocol version
    Note
  • The protocol will be further executed, allowing the reader to seamless fall back to that version
  • To know the exact PICC status codes, call GetConfig with Additional Information as Configuration identifier.

◆ PHAL_MFDUOX_ISO7816_ERR_6283

#define PHAL_MFDUOX_ISO7816_ERR_6283   0x6283U

MFDUOX ISO7816 Response - Multiple descriptions, refer DataSheet for more information.

◆ PHAL_MFDUOX_ISO7816_ERR_6982

#define PHAL_MFDUOX_ISO7816_ERR_6982   0x6982U

MFDUOX ISO7816 Response - Multiple descriptions, refer DataSheet for more information.

◆ PHAL_MFDUOX_ISO7816_ERR_6984

#define PHAL_MFDUOX_ISO7816_ERR_6984   0x6984U

MFDUOX ISO7816 Response - Multiple descriptions, refer DataSheet for more information.

◆ PHAL_MFDUOX_ISO7816_ERR_6985

#define PHAL_MFDUOX_ISO7816_ERR_6985   0x6985U

MFDUOX ISO7816 Response - Multiple descriptions, refer DataSheet for more information.

◆ PHAL_MFDUOX_ISO7816_ERR_6A80

#define PHAL_MFDUOX_ISO7816_ERR_6A80   0x6A80U

MFDUOX ISO7816 Response - Multiple descriptions, refer DataSheet for more information.

◆ PHAL_MFDUOX_ISO7816_ERR_6A86

#define PHAL_MFDUOX_ISO7816_ERR_6A86   0x6A86U

MFDUOX ISO7816 Response - Multiple descriptions, refer DataSheet for more information.

◆ PHAL_MFDUOX_ISO7816_ERR_6A88

#define PHAL_MFDUOX_ISO7816_ERR_6A88   0x6A88U

MFDUOX ISO7816 Response - Multiple descriptions, refer DataSheet for more information.

◆ PHAL_MFDUOX_ISO7816_ERR_6B00

#define PHAL_MFDUOX_ISO7816_ERR_6B00   0x6B00U

MFDUOX ISO7816 Response - Wrong parameter p1 or p2.

READ RECORDS.