NXP Reader Library  v17.1.0.2535

The File Options to be used for Create Value File interface. More...

Collaboration diagram for LimitedCredit:

Macros

#define PHAL_MFDUOX_LIMITED_CREDIT_DISABLED   0x00U
 Option to disable Limited credit support.
 
#define PHAL_MFDUOX_LIMITED_CREDIT_ENABLED   0x01U
 Option to enable Limited credit support.
 

Detailed Description

The File Options to be used for Create Value File interface.