NXP Reader Library  v17.1.0.2535

The Options for representing GPIO number. To be used with ManageGPIO interface. More...

Collaboration diagram for GPIONumber:

Macros

#define PHAL_MFDUOX_GPIO_NUMBER_1   0x00
 Option to indicate GPIO number as 1.
 
#define PHAL_MFDUOX_GPIO_NUMBER_2   0x01
 Option to indicate GPIO number as 2.
 

Detailed Description

The Options for representing GPIO number. To be used with ManageGPIO interface.