NXP Reader Library  v17.1.0.2535

The Options for representing operation to perform for the respective GPIO. To be used with ManageGPIO interface. More...

Collaboration diagram for Operation:

Modules

 Mode_Output
 The Options for representing operation to perform for the GPIO configured as output.
 
 Mode_DownStreamPowerOut
 The Options for representing operation to perform for the GPIO configured as Down-Stream Power Out.
 

Detailed Description

The Options for representing operation to perform for the respective GPIO. To be used with ManageGPIO interface.