NXP Reader Library  v17.1.0.2535

The Options for representing operation to perform for the GPIO configured as Down-Stream Power Out. More...

Collaboration diagram for Mode_DownStreamPowerOut:

Modules

 Target Voltage and Current
 The Options for representing target Voltage and Current operation to perform for the GPIO configured as Down-Stream Power Out. Applicable to Bits 7 - 2.
 
 GPIO Measurement Control
 The Options for representing GPIO Measurement Control operation to perform for the GPIO configured as Down-Stream Power Out. Applicable to Bit 1.
 
 Harvest
 The Options for representing GPIO Power Harvesting operation to perform for the GPIO configured as Down-Stream Power Out. Applicable to Bit 0.
 

Detailed Description

The Options for representing operation to perform for the GPIO configured as Down-Stream Power Out.