NXP Reader Library  v17.1.0.2535

The Options for representing GPIO Measurement Control operation to perform for the GPIO configured as Down-Stream Power Out. Applicable to Bit 1. More...

Collaboration diagram for GPIO Measurement Control:

Macros

#define PHAL_MFDUOX_GPIO_OPERATION_NO_MEASURE   0x00
 Option to indicate GPIO Measurement control to perform no Measurement.
 
#define PHAL_MFDUOX_GPIO_OPERATION_EXECUTE_MEASURE   0x02
 Option to indicate GPIO Measurement Control to Execute Measurement.
 

Detailed Description

The Options for representing GPIO Measurement Control operation to perform for the GPIO configured as Down-Stream Power Out. Applicable to Bit 1.