The Options for representing target Voltage and Current operation to perform for the GPIO configured as Down-Stream Power Out. Applicable to Bits 7 - 2. More...

Macros | |
| #define | PHAL_MFDUOX_GPIO_OPERATION_V_I_DEFAULT 0x00 |
| Option to indicate Default level as configured with Cmd.SetConfiguration. | |
| #define | PHAL_MFDUOX_GPIO_OPERATION_1_8V_100UA 0x04 |
| Option to indicate Power downstream voltage of 1.8V and current of 100uA. | |
| #define | PHAL_MFDUOX_GPIO_OPERATION_1_8V_300UA 0x08 |
| Option to indicate Power downstream voltage of 1.8V and current of 300uA. | |
| #define | PHAL_MFDUOX_GPIO_OPERATION_1_8V_500UA 0x0C |
| Option to indicate Power downstream voltage of 1.8V and current of 500uA. | |
| #define | PHAL_MFDUOX_GPIO_OPERATION_1_8V_1MA 0x10 |
| Option to indicate Power downstream voltage of 1.8V and current of 1mA. | |
| #define | PHAL_MFDUOX_GPIO_OPERATION_1_8V_2MA 0x14 |
| Option to indicate Power downstream voltage of 1.8V and current of 2mA. | |
| #define | PHAL_MFDUOX_GPIO_OPERATION_1_8V_3MA 0x18 |
| Option to indicate Power downstream voltage of 1.8V and current of 3mA. | |
| #define | PHAL_MFDUOX_GPIO_OPERATION_1_8V_5MA 0x1C |
| Option to indicate Power downstream voltage of 1.8V and current of 5mA. | |
| #define | PHAL_MFDUOX_GPIO_OPERATION_1_8V_7MA 0x20 |
| Option to indicate Power downstream voltage of 1.8V and current of 7mA. | |
| #define | PHAL_MFDUOX_GPIO_OPERATION_1_8V_10MA 0x24 |
| Option to indicate Power downstream voltage of 1.8V and current of 10mA. | |
| #define | PHAL_MFDUOX_GPIO_OPERATION_1_8V_MAX_CURRENT 0x3C |
| Option to indicate Power downstream voltage of 1.8V and maximum available current. | |
| #define | PHAL_MFDUOX_GPIO_OPERATION_2V_100UA 0x44 |
| Option to indicate Power downstream voltage of 2V and current of 100uA. | |
| #define | PHAL_MFDUOX_GPIO_OPERATION_2V_300UA 0x48 |
| Option to indicate Power downstream voltage of 2V and current of 300uA. | |
| #define | PHAL_MFDUOX_GPIO_OPERATION_2V_500UA 0x4C |
| Option to indicate Power downstream voltage of 2V and current of 500uA. | |
| #define | PHAL_MFDUOX_GPIO_OPERATION_2V_1MA 0x50 |
| Option to indicate Power downstream voltage of 2V and current of 1mA. | |
| #define | PHAL_MFDUOX_GPIO_OPERATION_2V_2MA 0x54 |
| Option to indicate Power downstream voltage of 2V and current of 2mA. | |
| #define | PHAL_MFDUOX_GPIO_OPERATION_2V_3MA 0x58 |
| Option to indicate Power downstream voltage of 2V and current of 3mA. | |
| #define | PHAL_MFDUOX_GPIO_OPERATION_2V_5MA 0x5C |
| Option to indicate Power downstream voltage of 2V and current of 5mA. | |
| #define | PHAL_MFDUOX_GPIO_OPERATION_2V_7MA 0x60 |
| Option to indicate Power downstream voltage of 2V and current of 7mA. | |
| #define | PHAL_MFDUOX_GPIO_OPERATION_2V_10MA 0x64 |
| Option to indicate Power downstream voltage of 2V and current of 10mA. | |
| #define | PHAL_MFDUOX_GPIO_OPERATION_2V_MAX_CURRENT 0x7C |
| Option to indicate Power downstream voltage of 2V and maximum available current. | |
The Options for representing target Voltage and Current operation to perform for the GPIO configured as Down-Stream Power Out. Applicable to Bits 7 - 2.