NXP Reader Library  v17.1.0.2535

Macro Definitions for ISO/IEC 7816-4 Standard commands. More...

Collaboration diagram for Defines:

Modules

 FileControlIdentifier
 Macro Definitions for ISO/IEC 7816-4 FCI modes. To be used with ISOSelect File interface.
 
 Selection Control
 Macro Definitions for ISO/IEC 7816-4 Selection Controls. To be used with ISOSelect File interface.
 
 APDUFormat
 Macro Definitions for ISO/IEC 7816-4 APDU format. To be used with all ISO7816 - 4 interfaces.
 
 SFID
 Macro Definitions for ISO/IEC 7816-4 P1 Encoding of ShortFile identifier or Offset. To be used with ISORead Binary and ISOUpdate Binary interface.
 
 RecordUsage
 Macro Definitions for ISO/IEC 7816-4 Record usage. This is required for P2 information. To be used with ISORead Records.
 
 CommandCodes
 

Detailed Description

Macro Definitions for ISO/IEC 7816-4 Standard commands.