Macro Definitions for ISO/IEC 7816-4 APDU format. To be used with all ISO7816 - 4 interfaces. More...

Macros | |
| #define | PHAL_MFDUOX_APDU_FORMAT_SHORT_LEN 0x00U |
| Option to indicate ISO7816-4 APDU format is Short Length format where LC and LE are of 1 byte. | |
| #define | PHAL_MFDUOX_APDU_FORMAT_EXTENDED_LEN 0x01U |
| Option to indicate ISO7816-4 APDU format is Extended Length format where LC is 3 bytes and LE is either 2 or 3 bytes. | |
Macro Definitions for ISO/IEC 7816-4 APDU format. To be used with all ISO7816 - 4 interfaces.