Macros | |
| #define | PHAL_MFDUOX_CMD_ISO7816_SELECT_FILE 0xA4 |
| MIFARE DUOX ISOSelectFile command of ISO7816-4 Standard. | |
| #define | PHAL_MFDUOX_CMD_ISO7816_READ_BINARY 0xB0 |
| MIFARE DUOX ISOReadBinary command of ISO7816-4 Standard. | |
| #define | PHAL_MFDUOX_CMD_ISO7816_UPDATE_BINARY 0xD6 |
| MIFARE DUOX ISOUpdateBinary command of ISO7816-4 Standard. | |
| #define | PHAL_MFDUOX_CMD_ISO7816_READ_RECORD 0xB2 |
| MIFARE DUOX ISOReadRecord command of ISO7816-4 Standard. | |
| #define | PHAL_MFDUOX_CMD_ISO7816_APPEND_RECORD 0xE2 |
| MIFARE DUOX ISOAppendRecord command of ISO7816-4 Standard. | |
| #define | PHAL_MFDUOX_CMD_ISO7816_GET_CHALLENGE 0x84 |
| MIFARE DUOX ISOGetChallenge command of ISO7816-4 Standard. | |