NXP Reader Library  v17.1.0.2535

Macro Definitions for ISO/IEC 7816-4 Record usage. This is required for P2 information. To be used with ISORead Records. More...

Collaboration diagram for RecordUsage:

Macros

#define PHAL_MFDUOX_RECORD_USAGE_SINGLE   0x00U
 Option to indicate Reading of Single record.
 
#define PHAL_MFDUOX_RECORD_USAGE_ALL   0x01U
 Option to indicate Reading of all record.
 

Detailed Description

Macro Definitions for ISO/IEC 7816-4 Record usage. This is required for P2 information. To be used with ISORead Records.