Macro Definitions for ISO/IEC 7816-4 P1 Encoding of ShortFile identifier or Offset. To be used with ISORead Binary and ISOUpdate Binary interface. More...

Macros | |
| #define | PHAL_MFDUOX_SFID_DISABLED 0x00U |
| Option to indicate Encoding as offset. | |
| #define | PHAL_MFDUOX_SFID_ENABLED 0x80U |
| Option to indicate Encoding as Short File Identifier. | |
Macro Definitions for ISO/IEC 7816-4 P1 Encoding of ShortFile identifier or Offset. To be used with ISORead Binary and ISOUpdate Binary interface.