Macro Definitions for ISO/IEC 7816-4 Selection Controls. To be used with ISOSelect File interface. More...

Macros | |
| #define | PHAL_MFDUOX_SELECTOR_0 0x00U |
| Option to indicate Selection by 2 byte file Id. | |
| #define | PHAL_MFDUOX_SELECTOR_1 0x01U |
| Option to indicate Selection by child DF. | |
| #define | PHAL_MFDUOX_SELECTOR_2 0x02U |
| Option to indicate Select EF under current DF. More... | |
| #define | PHAL_MFDUOX_SELECTOR_3 0x03U |
| Option to indicate Select parent DF of the current DF. | |
| #define | PHAL_MFDUOX_SELECTOR_4 0x04U |
| Option to indicate Selection by DF Name. More... | |
Macro Definitions for ISO/IEC 7816-4 Selection Controls. To be used with ISOSelect File interface.
| #define PHAL_MFDUOX_SELECTOR_2 0x02U |
Option to indicate Select EF under current DF.
FID = EF id.
| #define PHAL_MFDUOX_SELECTOR_4 0x04U |
Option to indicate Selection by DF Name.
DFName and length is then valid.