Options to be used with GetVersion interface. More...

Macros | |
| #define | PHAL_MFDUOX_GET_VERSION_EXCLUDE_FAB_ID 0x00U |
| Option for not exchanging the Option information in GetVersion command. More... | |
| #define | PHAL_MFDUOX_GET_VERSION_RETURN_FAB_ID 0x01U |
| Option for exchanging the Option information in GetVersion command to retrieve the FabID information. More... | |
Options to be used with GetVersion interface.
| #define PHAL_MFDUOX_GET_VERSION_EXCLUDE_FAB_ID 0x00U |
Option for not exchanging the Option information in GetVersion command.
If used, the FabID will not be available in the response.
| #define PHAL_MFDUOX_GET_VERSION_RETURN_FAB_ID 0x01U |
Option for exchanging the Option information in GetVersion command to retrieve the FabID information.
If used, the FabID will be available in the response.