NXP Reader Library  v17.1.0.2535

Set Configuration options to be used with SetConfiguration interface. More...

Collaboration diagram for SetConfiguration:

Macros

#define PHAL_MFDUOX_SET_CONFIGURATION_PICC_CONFIGURATION   0x00U
 Option for updating the PICC Configuration.
 
#define PHAL_MFDUOX_SET_CONFIGURATION_DEFAULT_KEYS_UPDATE   0x01U
 Option for updating the Default Keys.
 
#define PHAL_MFDUOX_SET_CONFIGURATION_ATS_UPDATE   0x02U
 Option for updating the ATS.
 
#define PHAL_MFDUOX_SET_CONFIGURATION_SAK_UPDATE   0x03U
 Option for updating the SAK.
 
#define PHAL_MFDUOX_SET_CONFIGURATION_SM_CONFIGURATION   0x04U
 Option for updating the Secure Messaging.
 
#define PHAL_MFDUOX_SET_CONFIGURATION_CAPABILITY_DATA   0x05U
 Option for updating the Capability Data.
 
#define PHAL_MFDUOX_SET_CONFIGURATION_VCIID   0x06U
 Option for updating the VC Installation Identifier.
 
#define PHAL_MFDUOX_SET_CONFIGURATION_ATQA_UPDATE   0x0CU
 Option for updating the ATQA information.
 
#define PHAL_MFDUOX_SET_CONFIGURATION_NFC_MANAGEMENT   0x0FU
 Option for updating the NFC Management.
 
#define PHAL_MFDUOX_SET_CONFIGURATION_I2C_MANAGEMENT   0x10U
 Option for updating the I2C Management.
 
#define PHAL_MFDUOX_SET_CONFIGURATION_GPIO_MANAGEMENT   0x11U
 Option for updating the GPIO Management.
 
#define PHAL_MFDUOX_SET_CONFIGURATION_CRYPTO_API_MANAGEMENT   0x15U
 Option for updating the Crypto API Management.
 
#define PHAL_MFDUOX_SET_CONFIGURATION_AUTH_CTR_LIMIT   0x16U
 Option for updating the Authentication Counter and Limit Configuration.
 
#define PHAL_MFDUOX_SET_CONFIGURATION_HALT_WAKEUP   0x17U
 Option for updating the HALT and Wake-Up Configuration.
 
#define PHAL_MFDUOX_SET_CONFIGURATION_LOCK_CONFIGURATION   0xFFU
 Option for updating the Lock Configurations.
 

Detailed Description

Set Configuration options to be used with SetConfiguration interface.