Macro Definitions for Secure Messaging commands. More...

Modules | |
| AuthType | |
| Authentication options to be used with the below mentioned interfaces. | |
| HashAlgorithm | |
| Hashing Algorithm options to be used with ISOGeneral Authenticate Verification interface. | |
| Diversification | |
| Diversification options to be used with Authenticate EV2 interface. | |
| CommandCodes | |
| AuthState | |
| Different type of Authenticate states. | |
Macro Definitions for Secure Messaging commands.