NXP Reader Library  v17.1.0.2535

Diversification options to be used with Authenticate EV2 interface. More...

Collaboration diagram for Diversification:

Macros

#define PHAL_MFDUOX_NO_DIVERSIFICATION   0xFFFFU
 No diversification.
 
#define PHAL_MFDUOX_DIV_METHOD_ENCR   PH_CRYPTOSYM_DIV_MODE_DESFIRE
 Encryption based method of diversification.
 
#define PHAL_MFDUOX_DIV_METHOD_CMAC   PH_CRYPTOSYM_DIV_MODE_MIFARE_PLUS
 CMAC based method of diversification.
 

Detailed Description

Diversification options to be used with Authenticate EV2 interface.