NXP Reader Library  v17.1.0.2535

The Options to be used for Commit Transaction interface. More...

Collaboration diagram for Option:

Macros

#define PHAL_MFDUOX_OPTION_NOT_EXCHANGED   0x80
 Option byte is not exchanged to the PICC.
 
#define PHAL_MFDUOX_OPTION_TRANSACTION_INFO_NOT_RETURNED   0x00
 Option byte is exchanged to PICC and represent no return of TMC and TMV / TSV.
 
#define PHAL_MFDUOX_OPTION_TRANSACTION_INFO_RETURNED   0x01
 Option byte is exchanged to PICC and represent return of TMC and TMV / TSV.
 

Detailed Description

The Options to be used for Commit Transaction interface.