NXP Reader Library  v17.1.0.2535
Collaboration diagram for Custom Error Codes:

Error Codes mapping to custom values.

#define PHAL_MFNTAG42XDNA_ERR_FORMAT   (PH_ERR_CUSTOM_BEGIN + 0)
 Custom error code for PICC's PHAL_MFNTAG42XDNA_RESP_ERR_FORMAT.
 
#define PHAL_MFNTAG42XDNA_ERR_OUT_OF_EEPROM_ERROR   (PH_ERR_CUSTOM_BEGIN + 1)
 Custom error code for PICC's PHAL_MFNTAG42XDNA_RESP_ERR_OUT_OF_EEPROM_ERROR.
 
#define PHAL_MFNTAG42XDNA_ERR_NO_SUCH_KEY   (PH_ERR_CUSTOM_BEGIN + 2)
 Custom error code for PICC's PHAL_MFNTAG42XDNA_RESP_NO_SUCH_KEY.
 
#define PHAL_MFNTAG42XDNA_ERR_PERMISSION_DENIED   (PH_ERR_CUSTOM_BEGIN + 3)
 Custom error code for PICC's PHAL_MFNTAG42XDNA_RESP_PERMISSION_DENIED.
 
#define PHAL_MFNTAG42XDNA_ERR_APPLICATION_NOT_FOUND   (PH_ERR_CUSTOM_BEGIN + 4)
 Custom error code for PICC's PHAL_MFNTAG42XDNA_RESP_APPLICATION_NOT_FOUND.
 
#define PHAL_MFNTAG42XDNA_ERR_BOUNDARY_ERROR   (PH_ERR_CUSTOM_BEGIN + 5)
 Custom error code for PICC's PHAL_MFNTAG42XDNA_RESP_ERR_BOUNDARY_ERROR.
 
#define PHAL_MFNTAG42XDNA_ERR_COMMAND_ABORTED   (PH_ERR_CUSTOM_BEGIN + 6)
 Custom error code for PICC's PHAL_MFNTAG42XDNA_RESP_ERR_COMMAND_ABORTED.
 
#define PHAL_MFNTAG42XDNA_ERR_COUNT   (PH_ERR_CUSTOM_BEGIN + 7)
 Custom error code for PICC's PHAL_MFNTAG42XDNA_RESP_ERR_COUNT.
 
#define PHAL_MFNTAG42XDNA_ERR_DUPLICATE   (PH_ERR_CUSTOM_BEGIN + 8)
 Custom error code for PICC's PHAL_MFNTAG42XDNA_RESP_ERR_DUPLICATE.
 
#define PHAL_MFNTAG42XDNA_ERR_FILE_NOT_FOUND   (PH_ERR_CUSTOM_BEGIN + 9)
 Custom error code for PICC's PHAL_MFNTAG42XDNA_RESP_ERR_FILE_NOT_FOUND.
 
#define PHAL_MFNTAG42XDNA_ERR_PICC_CRYPTO   (PH_ERR_CUSTOM_BEGIN + 10)
 Custom error code for PICC's PHAL_MFNTAG42XDNA_RESP_ERR_INTEGRITY_ERROR.
 
#define PHAL_MFNTAG42XDNA_ERR_PARAMETER_ERROR   (PH_ERR_CUSTOM_BEGIN + 11)
 Custom error code for PICC's PHAL_MFNTAG42XDNA_RESP_ERR_PARAMETER_ERROR.
 
#define PHAL_MFNTAG42XDNA_ERR_DF_GEN_ERROR   (PH_ERR_CUSTOM_BEGIN + 12)
 Custom error code for PICC's PHAL_MFNTAG42XDNA_RESP_ERR_APPL_INTEGRITY_ERROR, PHAL_MFNTAG42XDNA_RESP_ERR_PICC_INTEGRITY, PHAL_MFNTAG42XDNA_RESP_ERR_EEPROM, PHAL_MFNTAG42XDNA_RESP_ERR_FILE_INTEGRITY, PHAL_MFNTAG42XDNA_RESP_ERR_PIC_DISABLED, PHAL_MFNTAG42XDNA_RESP_ILLEGAL_COMMAND_CODE. More...
 
#define PHAL_MFNTAG42XDNA_ERR_DF_7816_GEN_ERROR   (PH_ERR_CUSTOM_BEGIN + 13)
 Custom error code for PICC's PHAL_MFNTAG42XDNA_ISO7816_ERR_WRONG_LENGTH, PHAL_MFNTAG42XDNA_ISO7816_ERR_WRONG_PARAMS, PHAL_MFNTAG42XDNA_ISO7816_ERR_WRONG_LC, PHAL_MFNTAG42XDNA_ISO7816_ERR_WRONG_LE, PHAL_MFNTAG42XDNA_ISO7816_ERR_NO_PRECISE_DIAGNOSTICS, PHAL_MFNTAG42XDNA_ISO7816_ERR_EOF_REACHED, PHAL_MFNTAG42XDNA_ISO7816_ERR_LIMITED_FUNCTIONALITY_INS, PHAL_MFNTAG42XDNA_ISO7816_ERR_FILE_ACCESS, PHAL_MFNTAG42XDNA_ISO7816_ERR_FILE_EMPTY, PHAL_MFNTAG42XDNA_ISO7816_ERR_FILE_NOT_FOUND, PHAL_MFNTAG42XDNA_ISO7816_ERR_MEMORY_FAILURE, PHAL_MFNTAG42XDNA_ISO7816_ERR_INCORRECT_PARAMS, PHAL_MFNTAG42XDNA_ISO7816_ERR_WRONG_CLA, PHAL_MFNTAG42XDNA_ISO7816_ERR_UNSUPPORTED_INS. More...
 
#define PHAL_MFNTAG42XDNA_ERR_CMD_INVALID   (PH_ERR_CUSTOM_BEGIN + 14)
 Custom error code for PICC's PHAL_MFNTAG42XDNA_RESP_ERR_CMD_INVALID.
 

Detailed Description

Macro Definition Documentation

◆ PHAL_MFNTAG42XDNA_ERR_DF_GEN_ERROR

◆ PHAL_MFNTAG42XDNA_ERR_DF_7816_GEN_ERROR