NXP Reader Library  v17.1.0.2535
MIFARE DESFire (R)

These Functions implement the MIFARE DESFire(R) EV1 commands. More...

Collaboration diagram for MIFARE DESFire (R):

Modules

 Component : Software
 
 Component : Sam_NonX
 
 Component : Sam_X
 
 ErrorCodes
 These component implement the MIFARE DESFire Error codes.
 
 Defines
 These are common definitions for complete command features of DESFire.
 
 Commands_Security
 These Components implement the MIFARE DESFire security related commands.
 
 Commands_PiccLevel
 These Components implement the MIFARE DESFire PICC level commands.
 
 Commands_ApplicationLevel
 These Components implement the MIFARE DESFire Application level commands.
 
 Commands_DataManipulation
 These Components implement the MIFARE DESFire Data Manipulation commands.
 
 Commands_ISO7816
 These Components implement the MIFARE DESFire ISO/IEC 7816-4 Basic inter-industry commands.
 
 Commands_Miscellaneous
 These Components implement the MIFARE DESFire Miscellaneous functions. These are not part of actual DESFire data sheet rather its for internal purpose.
 

Detailed Description

These Functions implement the MIFARE DESFire(R) EV1 commands.