These are common definitions for complete command features of DESFire. More...

Options for application / file creation commands command. | |
| #define | PHAL_MFDF_ISO_FILE_INFO_NOT_AVAILABLE 0x00U |
| Option to indicate no ISO File ID or ISODFName are present. | |
| #define | PHAL_MFDF_ISO_FILE_ID_AVAILABLE 0x01U |
| Option to indicate the presence of ISO FileID. | |
| #define | PHAL_MFDF_ISO_DF_NAME_AVAILABLE 0x02U |
| Option to indicate the presence of ISO DFName. | |
| #define | PHAL_MFDF_ISO_FILE_ID_DF_NAME_AVAILABLE 0x03U |
| Option to indicate the presence of both ISO FileID and ISO DFName. | |
The communication mode to be used. | |
| #define | PHAL_MFDF_COMMUNICATION_PLAIN 0x00U |
| Plain mode of communication. | |
| #define | PHAL_MFDF_COMMUNICATION_MACD 0x10U |
| MAC mode of communication. | |
| #define | PHAL_MFDF_COMMUNICATION_ENC 0x30U |
| Enciphered mode of communication. | |
These are common definitions for complete command features of DESFire.