These are definitions for phalMfdf_IsoSelectFile. More...

Macros | |
| #define | PHAL_MFDF_FCI_RETURNED 0x00U |
| Option to indicate the return of FCI. | |
| #define | PHAL_MFDF_FCI_NOT_RETURNED 0x0CU |
| Option to indicate the no return of FCI. | |
| #define | PHAL_MFDF_SELECTOR_0 0x00U |
| Option to indicate Selection by 2 byte file Id. | |
| #define | PHAL_MFDF_SELECTOR_2 0x02U |
| Option to indicate Select EF under current DF. More... | |
| #define | PHAL_MFDF_SELECTOR_4 0x04U |
| Option to indicate Selection by DF Name. More... | |
These are definitions for phalMfdf_IsoSelectFile.
| #define PHAL_MFDF_SELECTOR_2 0x02U |
Option to indicate Select EF under current DF.
Fid = EF id.
| #define PHAL_MFDF_SELECTOR_4 0x04U |
Option to indicate Selection by DF Name.
DFName and len is then valid.