These are common definitions for most of the Plus commands. More...

Options to indicate the ISO14443 protocol layer to be used. | |
| #define | PHAL_MFPEVX_ISO14443_L3 0x00U |
| Option to use Iso14443 Layer 3 protocol. | |
| #define | PHAL_MFPEVX_ISO14443_L4 0x01U |
| Option to use Iso14443 Layer 4 protocol. | |
Options to indicate the communication mode. | |
| #define | PHAL_MFPEVX_ENCRYPTION_OFF 0x00U |
| Option to indicate the communication between PCD and PICC is plain. | |
| #define | PHAL_MFPEVX_ENCRYPTION_ON 0x01U |
| Option to indicate the communication between PCD and PICC is encrypted. | |
Options to indicate the communication mode as maced for PCD to PICC transfer. | |
| #define | PHAL_MFPEVX_MAC_ON_COMMAND_OFF 0x00U |
| Option to indicate the communication is not maced for PCD to PICC transfer. | |
| #define | PHAL_MFPEVX_MAC_ON_COMMAND_ON 0x01U |
| Option to indicate the communication is maced for PCD to PICC transfer. | |
Options to indicate the communication mode as maced for PICC to PCD transfer. | |
| #define | PHAL_MFPEVX_MAC_ON_RESPONSE_OFF 0x00U |
| Option to indicate the communication is not maced for PICC to PCD transfer. | |
| #define | PHAL_MFPEVX_MAC_ON_RESPONSE_ON 0x01U |
| Option to indicate the communication is maced for PICC to PCD transfer. | |
These are common definitions for most of the Plus commands.